CAD model selection
SFS-09W-18H-35H
PREVIEW
ARTNR
Partnumber
SFS-09W-18H-35H
D
Outer diameter
94
mm
D1
Bore diameter d1
18
mm
D2
Bore diameter d2
35
mm
RT
Rated torque
180
Nm
L
Length
98
mm
MAT
Material
steel
PV
Parallel offset
0,5
mm
WV
Angle offset
2 degree [°]
AV
Axial misalignment
±2,4
mm
RPM
Max RPM
6000
min^-1
TS
Torsional rigidity
85000
Nm/rad
AS
Axial stiffness
61
N/mm
TM
Moment of inertia
2,20×10-3
kg*m^2
KG
Weight
2,10
kg
KWTL
Keyway tolerance classification d1
NEW JIS (H9) (JIS B 1301)
KWTR
Keyway tolerance classification d2
NEW JIS (H9) (JIS B 1301)
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8483 6020
PDF
Link to PDF
Open PDF
Embedded Preview + Generation
Preview
CAD Download
3D
2D
Embedded user actions