CAD model selection
STK-6-GS-N-ST
PREVIEW
../../../_pool_/4b/88/stk_stahl-brueniert_geschlitzt.png
ARTNR
Partnumber
STK-6-GS-N-ST
D
Outer diameter
18
mm
D1
Bore diameter d1
6
mm
D2
Bore diameter d2
6
mm
RT
Rated torque
30
Nm
L
Length
30
mm
MAT
Material
Steel
KG
Weight
0,054
kg
KWTL
Keyway tolerance classification d1
NEW JIS (Js9) (JIS B 1301) (DIN6885/1)
KWTR
Keyway tolerance classification d2
NEW JIS (Js9) (JIS B 1301) (DIN6885/1)
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8483 6020
PDF
Link to PDF
Open PDF
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions