CAD model selection
SFF-040SS-8B-10B-8N
PREVIEW
ARTNR
Partnumber
SFF-040SS-8B-10B-8N
D
Outer diameter
38
mm
D1
Bore diameter d1
8
mm
D2
Bore diameter d2
10
mm
RT
Rated torque
8
Nm
L
Length
38,9
mm
MAT
Material
steel
PV
Parallel offset
0,02 mm
WV
Angle offset
1 degree [°]
AV
Axial misalignment
± 0,2
mm
RPM
Max RPM
18000
min^-1
TS
Torsional rigidity
15000
Nm/rad
AS
Axial stiffness
174
N/mm
TM
Moment of inertia
0,03 × 10-3
kg*m^2
KG
Weight
0,17
kg
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8483 6020
PDF
Link to PDF
Open PDF
Embedded Preview + Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions