??
CAD model selection
KSK 2 AA 2,5-2,5
HELP_VARIABLE
PREVIEW
FIRMA
Miki Pulley Group
ARTNR
Partnumber
D
outer diameter
mm
D1
bore diameter d1
mm
D2
bore diameter d2
mm
RT
rated torque
Nm
L
Length
mm
MAT
material
aluminum alloy
PV
parallel offset
0,5 mm
WV
angle offset
0,5 grad [°]
AV
axial misalignment
mm
RPM
Max RPM
3000 mm^-1
TS
torsional rigidity
Nm/rad
TM
moment of inertia
kg*m^2
KG
Weight
kg
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8483 6080
PDF
Link to PDf
Open PDF
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions