CAD model selection
BXW-01-10L-5 24V
PREVIEW
../../_pool_/51/b4/bxw.png
ARTNR
Partnumber
BXW-01-10L-5 24V
D
Outer diameter
37
mm
D1
Bore diameter d1
5
mm
RT
Rated torque
0,12
Nm
L
Length
31,5
mm
RPM
Max RPM
5000
min^-1
TM
Moment of inertia
0,6 x 10-6
kg*m^2
KG
Weight
0,2
kg
KWTL
Keyway tolerance classification d1
V
Voltage
DC24
V
W
Wattage
5
W
HRC
Heat resitance class
F (155°C)
HRL
Handrelease lever
No
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8505 2000
PDF
Link to PDF
Open PDF
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions