CAD model selection
BXR-015-10LE-006
PREVIEW
ARTNR
Partnumber
BXR-015-10LE-006
D
Outer diameter
26
mm
D1
Bore diameter d1
mm
RT
Rated torque
0,06
Nm
L
Length
14
mm
RPM
Max RPM
6000 min^-1
TM
Moment of inertia
3,34 × 10-8
kg*m^2
KG
Weight
0,03
kg
V
Voltage
DC24 V
W
Wattage
16,5 W
HRC
Heat resitance class
F (155°C)
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8505 2000
PDF
Link to PDF
Open PDF
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions