CAD model selection
ASK 018 BB 2,5-2,5 AL
PREVIEW
ARTNR
Partnumber
ASK 018 BB 2,5-2,5 AL
D
Outer diameter
18
mm
D1
Bore diameter d1
2,5
mm
D2
Bore diameter d2
2,5
mm
RT
Rated torque
1
Nm
L
Length
17,5
mm
MAT
Material
aluminum alloy
PV
Parallel offset
0,15
mm
WV
Angle offset
0,5
degree [°]
AV
Axial misalignment
0,2
mm
RPM
Max RPM
11500
min^-1
TS
Torsional rigidity
103
Nm/rad
TM
Moment of inertia
0,45×10-6
kg*m^2
KG
Weight
0,008
kg
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8483 6080
PDF
Link to PDF
Open PDF
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions