??
CAD model selection
102-02-11 24V R5 A5
HELP_VARIABLE
PREVIEW
FIRMA
Miki Pulley Group
ARTNR
Partnumber
D
outer diameter
mm
D1
bore diameter d1
mm
D2
bore diameter d2
mm
RT
rated torque
Nm
L
Length
mm
RPM
Max RPM
mm^-1
KG
Weight
kg
KWTL
keyway tolerance classification d1
KWTR
keyway tolerance classification d2
V
Voltage
DC24 V
W
Wattage
W
HRC
Heat resitance class
B (130°C)
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8505 2000
PDF
Link to PDf
Open PDF
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions