CAD model selection
101-06-11G 24V R12DIN A12DIN
PREVIEW
../../../_pool_/c6/db/101_3.png
ARTNR
Partnumber
101-06-11G 24V R12DIN A12DIN
D
Outer diameter
67,5
mm
D1
Bore diameter d1
12
mm
D2
Bore diameter d2
12
mm
RT
Rated torque
5
Nm
L
Length
43
mm
RPM
Max RPM
8000
min^-1
KG
Weight
0,5
kg
KWTL
Keyway tolerance classification d1
NEW JIS (H9) (JIS B 1301)
KWTR
Keyway tolerance classification d2
NEW JIS (H9) (JIS B 1301)
V
Voltage
DC24 V
W
Wattage
11
W
HRC
Heat resitance class
B (130°C)
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8505 2000
PDF
Link to PDF
Open PDF
Embedded Preview + Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions