CAD model selection
SFS-05W-8H-8H
PREVIEW
ARTNR
Partnumber
SFS-05W-8H-8H
D
Outer diameter
56
mm
D1
Bore diameter d1
8
mm
D2
Bore diameter d2
8
mm
RT
Rated torque
20
Nm
L
Length
58
mm
MAT
Material
steel
PV
Parallel offset
0,2
mm
WV
Angle offset
2 degree [°]
AV
Axial misalignment
±1,2
mm
RPM
Max RPM
10000
min^-1
TS
Torsional rigidity
8000
Nm/rad
AS
Axial stiffness
21
N/mm
TM
Moment of inertia
0,14×10-3
kg*m^2
KG
Weight
0,40
kg
KWTL
Keyway tolerance classification d1
NEW JIS (H9) (JIS B 1301)
KWTR
Keyway tolerance classification d2
NEW JIS (H9) (JIS B 1301)
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8483 6020
PDF
Link to PDF
Open PDF
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions