CAD model selection
SFH-150G
PREVIEW
ARTNR
Partnumber
SFH-150G
D
Outer diameter
152
mm
D1
Bore diameter d1
20
mm
D2
Bore diameter d2
20
mm
RT
Rated torque
1000
Nm
L
Length
182
mm
MAT
Material
steel
PV
Parallel offset
1,4
mm
WV
Angle offset
2 degree [°]
AV
Axial misalignment
± 0,8
mm
RPM
Max RPM
5900
min^-1
TS
Torsional rigidity
750000
Nm/rad
AS
Axial stiffness
122
N/mm
TM
Moment of inertia
21,87 x 10-3
kg*m^2
KG
Weight
8,72
kg
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8483 6020
PDF
Link to PDF
Open PDF
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions