CAD model selection
SFF-070DS-18K-18K-100N
PREVIEW
ARTNR
Partnumber
SFF-070DS-18K-18K-100N
D
Outer diameter
68
mm
D1
Bore diameter d1
18
mm
D2
Bore diameter d2
18
mm
RT
Rated torque
100
Nm
L
Length
76,8
mm
MAT
Material
steel
PV
Parallel offset
0,25
mm
WV
Angle offset
2 degree [°]
AV
Axial misalignment
± 1,0
mm
RPM
Max RPM
14000
min^-1
TS
Torsional rigidity
120000
Nm/rad
AS
Axial stiffness
242
N/mm
TM
Moment of inertia
0,80 × 10-3
kg*m^2
KG
Weight
1,10
kg
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8483 6020
PDF
Link to PDF
Open PDF
Embedded Preview + Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions