CAD model selection
SFF-040DS-8B-10B-8N
PREVIEW
ARTNR
Partnumber
SFF-040DS-8B-10B-8N
D
Outer diameter
38
mm
D1
Bore diameter d1
8
mm
D2
Bore diameter d2
10
mm
RT
Rated torque
8
Nm
L
Length
48,8
mm
MAT
Material
steel
PV
Parallel offset
0,10
mm
WV
Angle offset
2 degree [°]
AV
Axial misalignment
± 0,4
mm
RPM
Max RPM
14000
min^-1
TS
Torsional rigidity
7500
Nm/rad
AS
Axial stiffness
87
N/mm
TM
Moment of inertia
0,04 × 10-3
kg*m^2
KG
Weight
0,22
kg
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8483 6020
PDF
Link to PDF
Open PDF
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions