CAD model selection
SFC-002SA2-3B-3B
PREVIEW
ARTNR
Partnumber
SFC-002SA2-3B-3B
D
Outer diameter
12
mm
D1
Bore diameter d1
3
mm
D2
Bore diameter d2
3
mm
RT
Rated torque
0,25 Nm
L
Length
12,35 mm
MAT
Material
aluminum alloy
PV
Parallel offset
0,01 mm
WV
Angle offset
0,5 degree [°]
AV
Axial misalignment
±0,04 mm
RPM
Max RPM
10000 min^-1
TS
Torsional rigidity
190 Nm/rad
AS
Axial stiffness
34 N/mm
TM
Moment of inertia
0,06×10-6 kg*m^2
KG
Weight
0,003 kg
KWTL
Keyway tolerance classification d1
KWTR
Keyway tolerance classification d2
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8483 6080
PDF
Link to PDF
Open PDF
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions